304B-C46/19

S/S HINGE, SELF CLOSING - 304B-C46/19

Product Description
  • All-stainless steel cup hinge for superior corrosion resistance
  • 3/4" (19mm) full overlay
  • Spring loaded for self-closing
  • Additional models with different overlay and free-swinging available
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Length or Depth of Item when open (mm)
93.4
Length or Depth of Item when open (in)
3.6875
Height of Item (mm)
54
Height of Item (in)
2.1875
Width of Item (mm)
38
Width of Item (in)
1.5
Load Capacity (kg/pr)
5
Load Capacity (lbs/pr)
11
Load Capacity (kg/3 ea)
8
Load Capacity (lbs/3 ea)
17.5
Load Capacity (kg/4 ea)
11
Load Capacity (lbs/4 ea)
24
Load Capacity (kg/5 ea)
13
Load Capacity (lbs/5 ea)
28.5
Cup Bore Diameter (mm)
35
Cup Bore Diameter (in)
1.375
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.8125
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Min. Setback from Edge (mm)
3
Closing Type
Self-Closing
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 Flathead screw
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S HINGE, SELF CLOSING - 304B-C46/14

$8.50
S/S HINGE, SELF CLOSING - 304B-C46/9

$8.50
S/S HINGE, FREE SWING - 304B-46/19

$8.00
S/S HINGE, FREE SWING - 304B-46/14

$8.00
S/S HINGE, FREE SWING - 304B-46/9

$8.00