ITEM NO. | MA-5 |
Weight | 74 g |
Dimensions | 127 × 7.6 × 38.1 mm |
Holes | 6 |
Knuckles | 3 |
Load Capacity (kg/pair) | 4 |
Load Capacity (lbs/pair) | 8.8 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Thickness (inch) | 53/64 |
Max. Door Thickness (mm) | 21 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
127 mm | 7.6 mm | 38.1 mm | 74 g |
Components
Component | Material | Finish |