SMH-83/S

TABLE HINGE - SMH-83/S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
28
Length or Depth of Item when open (mm)
81
Length or Depth of Item when closed (in)
3.25
Height of Item (mm)
6
Height of Item (in)
0.25
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.75
Max. Door Thickness (mm)
21
Max. Door Thickness (in)
0.8125
Max. Door Weight (kg)
4
Max. Door Weight (lbs)
8.8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

NICKEL PLATED BRASS HINGE - SMH-30/SN

$32.80
POLISHED BRASS HINGE - SMH-40/PB

$35.10
CHROME PLATED BRASS HINGE - SMH-30/CR

$35.40
POLISHED BRASS HINGE - SMH-30/PB

$29.10