ITEM NO. | HP-75 |
Weight | 51.5 g |
Dimensions | 27.4 × 75 × 27 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75 mm | 27 mm | 27.4 mm | 51.5 g |
Components
Component | Material | Finish |
ITEM NO. | HP-75 |
Weight | 51.5 g |
Dimensions | 27.4 × 75 × 27 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75 mm | 27 mm | 27.4 mm | 51.5 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)