HM-250/Y

S/S HANGER - HM-250/Y

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
125
Length or Depth of Item when open (mm)
247
Length or Depth of Item when open (in)
9.75
Height of Item (mm)
27
Height of Item (in)
1.125
Width of Item (mm)
62
Width of Item (in)
2.5
Load Capacity (kg)
3
Load Capacity (lbs)
6.6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20 mm
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S EXTENSION HANGER - A-330

$60.00
S/S EXTENSION HANGER - A-300

$59.00
S/S EXTENSION HANGER - A-400

$63.00