Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
595
Length or Depth of Item when closed (mm)
68
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
275.5
Width of Item (in)
10.875
CC Length (mm)
250
CC Length (in)
9.8125
Handle Depth (mm)
68
Handle Depth (in)
2.6875
Bar Diameter (mm)
18
Bar Diameter (in)
0.6875
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files