ITEM NO. | MG-190 |
Weight | 460 g |
Dimensions | 216.7 × 18 × 63 mm |
Back-to-Back Option | No |
Bar Shape | Round |
CC Length (Inch) | 7-31/64 |
CC Length (mm) | 190 |
Internal Height (mm) | 45 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
216.7 mm | 18 mm | 63 mm | 460 g |
Components
Component | Material | Finish |