Product Description
- 34 Stainless steel handle pull
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Length or Depth of Item when open (mm)
20
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
80
Width of Item (in)
3.1875
CC Length (mm)
72
CC Length (in)
2.8125
Handle Depth (mm)
20
Handle Depth (in)
0.8125
Bar Diameter (mm)
8
Bar Diameter (in)
0.3125
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files