Product Description
- 34 Stainless steel handle pull
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Length or Depth of Item when open (mm)
16
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
65
Width of Item (in)
2.5625
CC Length (mm)
57
CC Length (in)
2.25
Handle Depth (mm)
16
Handle Depth (in)
0.625
Bar Diameter (mm)
7
Bar Diameter (in)
0.25
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files