FT-280

S/S HANDLE - FT-280

Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
1088
Length or Depth of Item when open (mm)
62
Length or Depth of Item when open (in)
2.5
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
280
Width of Item (in)
11.0625
CC Length (mm)
253
CC Length (in)
9.9375
Handle Depth (mm)
62
Handle Depth (in)
2.4375
Bar Diameter (mm)
26
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 X 35
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products