FT-200

S/S HANDLE - FT-200

Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
586
Length or Depth of Item when open (mm)
50
Length or Depth of Item when open (in)
2
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
200
Width of Item (in)
7.875
CC Length (mm)
175
CC Length (in)
6.875
Handle Depth (mm)
50
Handle Depth (in)
2
Bar Diameter (mm)
22
Bar Diameter (in)
0.875
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 X 35
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products