Product Description
- 34 Stainless steel handle pull
- Oval sides with two visible mounting screws on each end
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
191
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.3125
Length or Depth of Item when open (mm)
33
Length or Depth of Item when open (in)
1.3125
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
150
Width of Item (in)
5.9375
CC Length (mm)
132
CC Length (in)
5.1875
Handle Depth (mm)
33
Handle Depth (in)
1.3125
Bar Diameter (mm)
15
Bar Diameter (in)
0.5625
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.1 x 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files