EC-Y-160

S/S HANDLE - EC-Y-160

Product Specifications
Material
303 Stainless Steel
Finish
Mirror
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
158
Width of Item (in)
6.25
CC Length (mm)
140
CC Length (in)
5.5
Handle Depth (mm)
40
Handle Depth (in)
1.5625
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S & RUBBER HANDLE - US-160/S

$32.20