EC-H-135

S/S HANDLE - EC-H-135

Product Specifications
Material
303 Stainless Steel
Finish
Mirror
Weight of Item (g)
191
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
135
Width of Item (in)
5.375
CC Length (mm)
115 X 30
CC Length (in)
0
Handle Depth (mm)
40
Handle Depth (in)
1.5625
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products