LX-110/MS/S HANDLE

Specs
ITEM NO.LX-110/M
Weight 71 g
Dimensions 109 × 13 × 30 mm
Back-to-Back Option

No

Bar Diameter (mm)

6

Bar Shape

Round

CC Length (Inch)

3-25/32

CC Length (mm)

96

Internal Height (mm)

25

Overall Length (mm) Width (mm) Height (mm) Weight (g)
109 mm 13 mm 30 mm 71 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads