FB-130

S/S HANDLE - FB-130

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
93
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
14.5
Height of Item (in)
0.625
Width of Item (mm)
130
Width of Item (in)
5.125
CC Length (mm)
120
CC Length (in)
4.75
Handle Depth (mm)
32
Handle Depth (in)
1.25
Bar Diameter (mm)
14.5
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products