FB-110

S/S HANDLE - FB-110

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
12.5
Height of Item (in)
0.5
Width of Item (mm)
110
Width of Item (in)
4.375
CC Length (mm)
102
CC Length (in)
4
Handle Depth (mm)
28
Handle Depth (in)
1.125
Bar Diameter (mm)
12.5
Bar Diameter (in)
0.5
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products