ECH-300/M

S/S HANDLE - ECH-300/M

Product Specifications
Material
303 Stainless Steel
Finish
Mirror
Weight of Item (g)
306
Length or Depth of Item when open (mm)
50
Length or Depth of Item when open (in)
2
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
308
Width of Item (in)
12.1875
CC Length (mm)
300
CC Length (in)
11.8125
Handle Depth (mm)
50
Handle Depth (in)
2
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 28
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products