ECH-200/M

S/S HANDLE - ECH-200/M

Product Specifications
Material
303 Stainless Steel
Finish
Mirror
Weight of Item (g)
244
Length or Depth of Item when open (mm)
50
Length or Depth of Item when open (in)
2
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
208
Width of Item (in)
8.25
CC Length (mm)
200
CC Length (in)
7.875
Handle Depth (mm)
14
Handle Depth (in)
0.5625
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 28
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products