ECH-150/M

S/S HANDLE - ECH-150/M

Product Specifications
Material
303 Stainless Steel
Finish
Mirror
Weight of Item (g)
190
Length or Depth of Item when open (mm)
50
Length or Depth of Item when open (in)
2
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
158
Width of Item (in)
6.25
CC Length (mm)
150
CC Length (in)
5.875
Handle Depth (mm)
50
Handle Depth (in)
2
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 28
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 224 1/11/23
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products