EC-120/S

S/S HANDLE - EC-120/S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
120
Length or Depth of Item when closed (mm)
34
Length or Depth of Item when closed (in)
1.375
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
120
Width of Item (in)
4.75
CC Length (mm)
112
CC Length (in)
4.4375
Handle Depth (mm)
34
Handle Depth (in)
1.3125
Bar Diameter (mm)
14 X 8
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 28
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products