ITEM NO. | EC-120/M |
Weight | 120 g |
Dimensions | 34 × 120 × 14 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 14 X 8 |
Bar Shape | Oval |
CC Length (Inch) | 4-13/32 |
CC Length (mm) | 112 |
Internal Height (inch) | 26 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 14 mm | 34 mm | 120 g |
Components
Component | Material | Finish |