DL-110/M

S/S HANDLE - DL-110/M

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
65
Length or Depth of Item when open (mm)
24
Length or Depth of Item when open (in)
1
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
110
Width of Item (in)
4.375
CC Length (mm)
104
CC Length (in)
4.125
Handle Depth (mm)
24
Handle Depth (in)
0.9375
Bar Diameter (mm)
13
Bar Diameter (in)
0.5
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 28
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products