ITEM NO. | EC-100/M |
Weight | 102 g |
Dimensions | 32 × 100 × 14 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 14 X 8 |
Bar Shape | Oval |
CC Length (Inch) | 03-05-2008 |
CC Length (mm) | 92 |
Internal Height (inch) | 24 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
100 mm | 14 mm | 32 mm | 102 g |
Components
Component | Material | Finish |