DS-30/M

S/S HANDLE - DS-30/M

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
15
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
30
Width of Item (in)
1.1875
CC Length (mm)
25
CC Length (in)
1
Handle Depth (mm)
23
Handle Depth (in)
0.875
Bar Diameter (mm)
10 X 5
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 28
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products