ITEM NO. | A-300 |
Weight | 382 g |
Dimensions | 317 × 36 × 95 mm |
Load Capacity (kg) | 5 |
Load Capacity (lbs) | 11 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
495 mm | 36 mm | 95 mm | 382 g |
Components
Component | Material | Finish |
• Space-saving, undermount design for narrow spaces
• Includes 1″ (3.5 × 25) long screws.
ITEM NO. | A-300 |
Weight | 382 g |
Dimensions | 317 × 36 × 95 mm |
Load Capacity (kg) | 5 |
Load Capacity (lbs) | 11 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
495 mm | 36 mm | 95 mm | 382 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)
Oops! We could not locate your form.