A-400

S/S EXTENSION HANGER - A-400

Product Description
  • Space-saving, undermount design for narrow spaces
  • Includes 1" (3.5 × 25) long screws.
Product Specifications
Material
430 Stainless Steel
Finish
Satin
Weight of Item (g)
460
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Length or Depth of Item when open (mm)
665
Length or Depth of Item when open (in)
26.1875
Height of Item (mm)
95
Height of Item (in)
3.75
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg)
5
Load Capacity (lbs)
11
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 25 mm
Fasteners Type
Long Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

S/S EXTENSION HANGER - A-330

$60.00
S/S EXTENSION HANGER - A-360

$62.00
S/S EXTENSION HANGER - A-300

$59.00