A-360S/S EXTENSION HANGER

Description

• Space-saving, undermount design for narrow spaces
• Includes 1″ (3.5 × 25) long screws.

Specs
ITEM NO.A-360
Weight 440 g
Dimensions 377 × 36 × 95 mm
Load Capacity (kg)

5

Load Capacity (lbs)

11

Overall Length (mm) Width (mm) Height (mm) Weight (g)
598 mm 36 mm 95 mm 440 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads