ITEM NO. | HG-BH60 |
Weight | 65 g |
Dimensions | 64 × 60 mm |
Holes | 5 |
Knuckles | 18 |
Load Capacity (kg/pair) | 2.6 |
Load Capacity (lbs/pair) | 5.7 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Max. Opening Angle (degree) | 180 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
64 mm | 5.5 mm | 60 mm | 65 g |
Components
Component | Material | Finish |