HG-BH70

S/S DOUBLE ACTION HINGE - HG-BH70

Product Description
  • Opens 18° in both left and right direction
  • Door Size: Max. W45 × H7 mm (W17-3/4" × H27-9/16")
  • Door Weight: Max. 2.6 kg/pair (5.7 lbs/pair)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
7.5
Length or Depth of Item when closed (in)
0.3125
Length or Depth of Item when open (in)
2.8125
Height of Item (mm)
70
Height of Item (in)
3.125
Width of Item (mm)
78
Width of Item (in)
3.125
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.7
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Knuckles
18
Holes
5
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S DOUBLE ACTION HINGE - HG-BH60

$24.00
S/S DOUBLE ACTION HINGE - HG-BH80

$42.00
COVER FOR IT-S HINGE - HG-ITSC

$11.00
SWIVEL TORQUE HINGE (34mm CABLE HOLE) - HG-S70-34

$142.00
SWIVEL TORQUE HINGE (50mm CABLE HOLE) - HG-S70-50

$159.00