SV-55/S

S/S BRACKET - SV-55/S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
58
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
36.5
Width of Item (in)
1.4375
Load Capacity (kg)
8
Load Capacity (lbs)
18
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products