BY-400

S.S. BRACKET - BY-400

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
1400
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Height of Item (mm)
200
Height of Item (in)
7.875
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
50
Load Capacity (lbs)
110
Holes
10
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 25, 5 X 16
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Multi-Roller Linear Guide Rail - MLGX25-400S

$0.00
LARGE ALUMINUM HANDLE - SOR-400/S

$186.00
TABLETOP PIANO HINGE - HG-MH400S

$219.00