Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
106
Length or Depth of Item when open (mm)
50
Length or Depth of Item when open (in)
2
Height of Item (mm)
90
Height of Item (in)
3.5625
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
13
Load Capacity (lbs)
28
Holes
5
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files