Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
194
Length or Depth of Item when open (mm)
120
Length or Depth of Item when open (in)
4.75
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
13
Load Capacity (lbs)
28
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files