XL-JS360TT

S/S 316 HANDLE - XL-JS360TT

Product Specifications
Material
316 Stainless Steel
Finish
Mirror Satin Combination
Weight of Item (g)
166
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
358
Width of Item (in)
14.125
CC Length (mm)
352
CC Length (in)
13.875
Handle Depth (mm)
36
Handle Depth (in)
1.4375
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S 316 HANDLE - XL-JSR135TT

$31.00
S/S 316 HANDLE - XL-JS260TT

$40.00
S/S 316 HANDLE - XL-JSR70TT

$27.00
S/S 316 HANDLE - XL-JSR100TT

$30.00
S/S 316 HANDLE - XL-JS165TT

$38.00