ITEM NO. | PXB-GN05M-101-GWT |
Weight | 32 g |
Dimensions | 35.3 × 17 × 46 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35.3 mm | 17 mm | 46 mm | 32 g |
Components
Component | Material | Finish |
Base | Zinc Alloy | Plain |
Cover | Silicone Rubber |