ITEM NO. | PXB-GR05-212-BBU |
Weight | 90.5 g |
Dimensions | 69.2 × 15 × 45 mm |
Load Capacity (kgf) | 10.2 |
Load Capacity (N) | 100 |
Multi-Prong Hook | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
69.2 mm | 15 mm | 45 mm | 90.5 g |
Components
Component | Material | Finish |
Base | Stainless Steel (SCS13) | Plain/Bright Blue |
Cover | Silicone Rubber (Q) | Plain/Bright Blue |