ITEM NO. | PXB-GN05-101-GBU |
Weight | 40 g |
Dimensions | 35.3 × 17 × 46 mm |
Load Capacity (kg) | 4.1 |
Load Capacity (lbs) | 9 |
For Drywall | Yes |
Multi-Prong Hook | No |
Undermount Hook | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35.3 mm | 17 mm | 46 mm | 40 g |
Components
Component | Material | Finish |
Base | Zinc Alloy | Nickel/Grayish Blue |
Cover | Silicone Rubber | |
Drywall Pin | AES | Plain |
Drywall Screw | Stainless Steel | Plain |