Product Specifications
Material
Silicon Rubber, Zinc Alloy
Finish
Greyish, White
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
35.3
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
46
Height of Item (in)
1.8125
Width of Item (mm)
17
Width of Item (in)
0.6875
Load Capacity (kg)
4.1
Load Capacity (lbs)
9
Alternative Load Capacity (kg)
2.0 for drywall
Alternative Load Capacity (lbs)
4.4 for drywall
Multi-Prong Hook
N
For Drywall
Y
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 32
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files