ITEM NO. | KA-T100S50-PMT-BL |
Weight | 809 g |
RoHS Status | RoHS 3 |
KA-T100S50-PMT-BLROTATION BRACKET
Description
- Allows monitors to rotate and hold in position.
- Replace the original mounting plate (KA-T100S50) with this bracket.
- Compliant with VESA standard. (Hole pattern 75×75 mm, 100×100 mm).
- Available monitor size: 12″-23″ Max weight: 17.6 lbs. (8 kg).
Specs
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!
Downloads
No PDFs yet!