Product Description
- Allows monitors to rotate and hold in position.
- Replace the original mounting plate (KA-T1S5) with this bracket.
- Compliant with VESA standard. (Hole pattern 75x75 mm, 1x1 mm).
- Available monitor size: 12"-23" Max weight: 17.6 lbs. (8 kg).
Product Specifications
Material
Steel: Aluminum:alloy
Finish
White
Weight of Item (g)
816
Length or Depth of Item when closed (mm)
39
Length or Depth of Item when closed (in)
1.5625
Height of Item (mm)
112
Height of Item (in)
4.4375
Width of Item (mm)
112
Width of Item (in)
4.4375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files