RB-600-CH

ROTATING CABINET SYSTEM - RB-600-CH

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
20000
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Height of Item (mm)
2590
Height of Item (in)
102
Width of Item (mm)
750
Width of Item (in)
29.5625
Max. Door Height (mm)
1925
Max. Door Height (in)
75.8125
Max. Door Width (mm)
680
Max. Door Width (in)
26.75
Max. Door Weight (kg)
75
Max. Door Weight (lbs)
165
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

ROTATING CABINET SYSTEM - RB-600-NC

$7,900.00
ROTATING CABINET SYSTEM - RB-600-ST

$8,229.00
CABINET LOCK WITH MK SYSTEM - 7810-30NI-MK

$100.00
CABINET LOCK WITH MK SYSTEM - 7810-24NI-MK

$126.00