ITEM NO. | SRN-D2-L501 |
Weight | 11.8 g |
Dimensions | 50 × 25 × 19 mm |
Dampening Direction | Counter Clockwise |
Damper Torque (gf-cm) | 500 |
Damper Torque (oz-in) | 6.94 |
Holes | 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 25 mm | 19 mm | 11.8 g |
Components
Component | Material | Finish |
Body | Polycarbonate | |
Shaft | 420 Stainless Steel |