ITEM NO. | SRT-G2-450G1 |
Weight | 0.8 g |
Dimensions | 24 × 15 × 6.6 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 15 mm | 6.6 mm | 0.8 g |
Components
Component | Material | Finish |
Body | Polycarbonate | |
Shaft | Polyacetal | |
Gear | Polyacetal |