SRT-G2-200G1

ROTARY DAMPER - SRT-G2-200G1

Product Specifications
Material
Plastic (PC)
Finish
Black
Weight of Item (g)
0.82
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
6.6
Height of Item (in)
0.3125
Width of Item (mm)
15
Width of Item (in)
0.625
Max. Torque (kgf-cm/ea)
0.02
Max. Torque (lbs-in/ea)
0.02
Max. Torque (kgf-cm/pr)
0.04
Max. Torque (lbs-in/pr)
0.04
Dampening Direction
Two way
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2 mm pan head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ROTARY DAMPER - SRT-E2-200G1

$0.00
ROTARY DAMPER - SRT-G2-600G1

$0.00