Image coming soon
SRT-D3-152

ROTARY DAMPER - SRT-D3-152

Product Specifications
Material
Plastic (PC)
Finish
Black
Weight of Item (g)
8.3
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
25
Width of Item (in)
1
Max. Torque (kgf-cm/ea)
1.5
Max. Torque (lbs-in/ea)
1.3
Max. Torque (kgf-cm/pr)
3
Max. Torque (lbs-in/pr)
2.6
Dampening Direction
Two way
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm pan head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

ROTARY DAMPER - SRT-G2-600G1

$0.00