ITEM NO. | SRT-C2-201G1 |
Weight | 2.4 g |
Dimensions | 27.5 × 15 × 14 mm |
Dampening Direction | Two Way |
Damper Torque (gf-cm) | 200 |
Damper Torque (oz-in) | 2.78 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
27.5 mm | 15 mm | 14 mm | 2.4 g |
Components
Component | Material | Finish |
Body | Polycarbonate | |
Shaft | Polyacetal | |
Gear | Polyacetal |