ITEM NO. | 6900/WHT |
Weight | 3 g |
Dimensions | 21.2 × 29 × 11.3 mm |
Includes Strike Plate | yes |
Pull Out Force (kg) | 1.6 |
Pull Out Force (lbs) | 3.5 |
Push In Force (kg) | 1.1 |
Push In Force (lbs) | 2.4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
29 mm | 11.3 mm | 3 g |
Components
Component | Material | Finish |
Catch | Polyacetal | White |
Strike | Polyacetal | White |
Roller | Polyethylene | White |