6901/BRN

PLASTIC CATCH BROWN - 6901/BRN

Product Description
  • Grabs and holds doors tightly
Product Specifications
Material
Plastic (POM)
Finish
Brown
Weight of Item (g)
4
Length or Depth of Item when closed (mm)
27.2
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
12.6
Height of Item (in)
0.5
Width of Item (mm)
31.3
Width of Item (in)
1.25
Pull Out Force (kg)
3.2
Pull Out Force (lbs)
7
Push In Force (kg)
2.2
Push In Force (lbs)
4.8
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm or #3 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

PLASTIC CATCH, BLACK - 6901/BLK

$0.50
KNUCKLE CATCH WHITE - K-CATCH/WHT-T

$1.20
DURACON CATCH, BLACK - D-CATCH24/BLK

$0.50
DURACON CATCH, WHITE - D-CATCH24/WHT

$0.50