ITEM NO. | LGB-30CM |
Weight | 76 g |
Dimensions | 70 × 17.5 × 22 mm |
Load Capacity (kgf/pair) | 30 |
Load Capacity (lbs/pair) | 66 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
70 mm | 17.5 mm | 22 mm | 76 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Chrome |
Plate | Polyethylene | Black |
Shaft | 304 Stainless Steel | Plain |
Roller | Steel/Polyacetal | Black |